8.2.6.46 Wake-on-LAN Register

Name: EMAC_WOL
Offset: 0xC4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     MTISA1ARPMAG 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 IP[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 IP[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 19 – MTI Multicast Hash Event Enable

When set, multicast hash events causes the wol output to be asserted.

Bit 18 – SA1 Specific Address Register 1 Event Enable

When set, specific address 1 events causes the wol output to be asserted.

Bit 17 – ARP ARP Request Event Enable

When set, ARP request events causes the wol output to be asserted.

Bit 16 – MAG Magic Packet Event Enable

When set, magic packet events causes the wol output to be asserted.

Bits 15:0 – IP[15:0] ARP Request IP Address

Written to define the least significant 16 bits of the target IP address that is matched to generate a Wake-on-LAN event. A value of zero does not generate an event, even if this is matched by the received frame.