8.2.6.3 Network Status Register

Name: EMAC_NSR
Offset: 0x08
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      IDLEMDIO  
Access RR 
Reset 0x 

Bit 2 – IDLE PHY Management Logic Status

ValueDescription
0

The PHY logic is running.

1

The PHY management logic is idle (i.e., has completed).

Bit 1 – MDIO MDIO Input Status

Returns status of the EMDIO pin. Use the PHY Maintenance Register to read managed frames rather than this bit.