8.2.6.2 Network Configuration Register

Name: EMAC_NCFGR
Offset: 0x04
Reset: 0x00000800
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     IRXFCSEFRHDDRFCSRLCE 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 RBOF[1:0]PAERTYCLK[1:0] BIG 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000100 
Bit 76543210 
 UNIMTINBCCAFJFRAME FDSPD 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 19 – IRXFCS Ignore RX FCS

ValueDescription
0

Normal operation

1

Frames with FCS/CRC errors are not rejected and no FCS error statistics are counted.

Bit 18 – EFRHD Enable Frames Received in Half Duplex

Enable Frames to be received in half-duplex mode while transmitting.

Bit 17 – DRFCS Discard Receive FCS

When set, the FCS field of received frames is not copied to memory.

Bit 16 – RLCE Receive Length Field Checking Enable

When set, frames with measured lengths shorter than their length fields are discarded. Frames containing a type ID in bytes 13 and 14 — length/type ID = 0600 — are not counted as length errors.

Bits 15:14 – RBOF[1:0] Receive Buffer Offset

Indicates the number of bytes by which the received data is offset from the start of the first receive buffer.

ValueNameDescription
0 OFFSET_0

No offset from start of receive buffer

1 OFFSET_1

One-byte offset from start of receive buffer

2 OFFSET_2

Two-byte offset from start of receive buffer

3 OFFSET_3

Three-byte offset from start of receive buffer

Bit 13 – PAE Pause Enable

When set, transmission pauses when a valid pause frame is received.

Bit 12 – RTY Retry Test

ValueDescription
0

Normal operation

1

The back off between collisions is always one slot time. Setting this bit helps in testing the ‘too many retries’ condition. Also used in the pause frame tests to reduce the pause counters decrement time from 512 bit times, to every rx_clk cycle.

Bits 11:10 – CLK[1:0] MDC Clock Divider

Set according to system clock speed. This determines by what number system clock is divided to generate MDC. For conformance with 802.3, MDC must not exceed 2.5 MHz (MDC is only active during MDIO read and write operations).

ValueNameDescription
0 MCK_8

MCK divided by 8 (MCK up to 20 MHz)

1 MCK_16

MCK divided by 16 (MCK up to 40 MHz)

2 MCK_32

MCK divided by 32 (MCK up to 80 MHz)

3 MCK_64

MCK divided by 64 (MCK up to 160 MHz)

Bit 8 – BIG Receive 1536 Bytes Frames

Setting this bit means the EMAC receives frames up to 1536 bytes in length. Normally, the EMAC would reject any frame above 1518 bytes.

Bit 7 – UNI Unicast Hash Enable

When set to one, unicast frames are received when the 6-bit hash function of the destination address points to a bit that is set in the hash register.

Bit 6 – MTI Multicast Hash Enable

When set to one, multicast frames are received when the 6-bit hash function of the destination address points to a bit that is set in the hash register.

Bit 5 – NBC No Broadcast

When set to one, frames addressed to the broadcast address of all ones are not received.

Bit 4 – CAF Copy All Frames

When set to one, all valid frames are received.

Bit 3 – JFRAME Jumbo Frames

Set to one to enable jumbo frames of up to 10240 bytes to be accepted.

Bit 1 – FD Full Duplex

If set to one, the transmit block ignores the state of collision and carrier sense and allows receive while transmitting.

Bit 0 – SPD Speed

ValueDescription
0

10 Mbit/s operation

1

100 Mbit/s operation