10.1.7.2 VDDCORE Power-On-Reset

Table 10-41. Core Power Supply Power-On-Reset Characteristics
SymbolParameterConditionsMinTypMaxUnit
VDDCORESupply voltage range (VDDCORE)–0.5–1.21V
VIT-Negative-going input threshold voltage (VDDCORE)Measured with a -10V/s ramp rate0.68–0.92V
VIT+Positive-going input threshold voltage (VDDCORE)Measured with a +10V/s ramp rate0.70–0.99V
VhysHysteresis voltage(1)–20–60mV
tRESReset Time–1–5ms
tDET-VIT- detection propagation time(2)100 mV threshold overdrive––10µs
Note:
  1. Vhys = VIT+ - VIT-
  2. Simulation data