10.1.7.5 Slow RC Oscillator

Table 10-44. Slow RC Oscillator Characteristics
SymbolParameterConditionsMinTypMaxUnit
VDDBUSupply voltage range (VDDBU)(1)–VIT-–3.6V
fSLOWRCFrequency accuracyVDDBU = 3.3V,

TJ = 0 to +50°C

313233kHz
VDDBU = VIT- to 3.6V

TJ = -40 to +125°C

29–35kHz
Note:
  1. In this table, VIT- corresponds to the negative-going input threshold voltage of the VDDBU POR (see the table VDDBU POR Characteristics). Operation of the device backup section, and in particular of the Slow RC oscillator, is granted down to the VDDBU POR VIT- threshold.