10.1.7.6 Main RC Oscillator

Table 10-45. Main RC Oscillator Characteristics
SymbolParameterConditionsMinTypMaxUnit
VDDIN33Supply voltage range (VDDIN33)(1)–3.0–3.6V
IDDIN33Current consumption (VDDIN33)(2)–––200μA
tSTARTStartup time(2)–––15μs
f0Nominal output frequency––12–MHz
fACCOutput frequency accuracy

0°C < TJ < +50°C

-20°C < TJ < +70°C(2)

-40°C < TJ < +125°C

––

±2

±3

±5

%
df/dVOutput frequency drift with VDDIN33(2)VDDIN33 : 3.0V to 3.6V––0.01%/V
fSTEPFrequency trimming step size(2)––50–kHz
DutyOutput duty cycle–455055%
Note:
  1. This oscillator is powered by the 2.5V regulated output of the VDDOUT25 regulator, which is supplied from VDDIN33.
  2. Simulation data