10.1.7.4 VDDBU Power-On-Reset

Table 10-43. VDDBU POR Characteristics
SymbolParameterConditionsMinTypMaxUnit
VDDBUSupply voltage range (VDDBU)–––3.6V
VIT-Negative-going input threshold voltage (VDDBU)Measured with a -10V/s ramp rate1.38–1.51V
VIT+Positive-going input threshold voltage (VDDBU)Measured with a +10V/s ramp rate1.42–1.55V
VhysHysteresis voltage(1)–25–45mV
tRESReset time–1.2–3.3ms
tDET-VIT- detection propagation time(2)100 mV threshold overdrive––6µs
Note:
  1. Vhys = VIT+ - VIT-
  2. Simulation data

Figure 10-38. VDDIN33/VDDCORE/VDDBU Power-On Reset Characteristics