3.7.7.10 SDRAMC Configuration Register 1

This register can only be written if the WPEN bit is cleared in the SDRAMC Write Protection Mode Register.

Name: SDRAMC_CFR1
Offset: 0x28
Reset: 0x00000002
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     CMD_MUXADD_DATA_MUX UNAL 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
     TMRD[3:0] 
Access R/WR/WR/WR/W 
Reset 0010 

Bit 11 – CMD_MUX Commands are Multiplexed with Address and Data

To use this feature, ADD_DATA_MUX must be set to ‘1’. This feature allows to reduce the number of pins.

ValueNameDescription
0 UNSUPPORTED

Commands are not multiplexed with address and data.

1 SUPPORTED

Commands are multiplexed with address and data.

Bit 10 – ADD_DATA_MUX Multiplexed Address and Data

.This feature allows to reduce the number of pins.

ValueNameDescription
0 UNSUPPORTED

Data and address are not multiplexed

1 SUPPORTED

Data and address are multiplexed

Bit 8 – UNAL Always written to 1

This bit must be always written to 1.

Bits 3:0 – TMRD[3:0] Load Mode Register Command to Active or Refresh Command

This field defines the delay between a “Load Mode Register” command and an active or refresh command in number of cycles. Number of cycles is between 0 and 15.