3.7.7.11 SDRAMC OCMS Register

This register can only be written if the WPEN bit is cleared in the SDRAMC Write Protection Mode Register.

Name: SDRAMC_OCMS
Offset: 0x2C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    TAMPCLR   SDR_SE 
Access R/WR/W 
Reset 00 

Bit 4 – TAMPCLR Tamper Clear Enable

ValueDescription
0

A tamper detection event has no effect on SDRAMC scrambling keys.

1

A tamper detection event immediately clears SDRAMC scrambling keys.

Bit 0 – SDR_SE SDRAM Memory Controller Scrambling Enable

ValueDescription
0

Disables off-chip scrambling for SDR-SDRAM access.

1

Enables off-chip scrambling for SDR-SDRAM access.