3.7.7.12 SDRAMC OCMS KEY1 Register

This register can only be written if the WPEN bit is cleared in the SDRAMC Write Protection Mode Register.

Name: SDRAMC_OCMS_KEY1
Offset: 0x30
Reset: –
Property: Write-only

Bit 3130292827262524 
 KEY1[31:24] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 KEY1[23:16] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 KEY1[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 KEY1[7:0] 
Access WWWWWWWW 
Reset –––––––– 

Bits 31:0 – KEY1[31:0] Off-chip Memory Scrambling (OCMS) Key Part 1

When off-chip memory scrambling is enabled, the data scrambling depends on KEY1 and KEY2 values.