3.7.7.9 SDRAMC Memory Device Register

This register can only be written if the WPEN bit is cleared in the SDRAMC Write Protection Mode Register.

Name: SDRAMC_MDR
Offset: 0x24
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   SHIFT_SAMPLING[1:0]  MD[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 5:4 – SHIFT_SAMPLING[1:0] Shift Sampling Point of Data

Shifts the sampling point of data coming from the memory device. The higher the memory device clock frequency, the higher the SHIFT_SAMPLING value. Refer to the section "Electrical Characteristics".

ValueNameDescription
0 – Reserved.
1 SHIFT_ONE_CYCLE

Sampling point is shifted by one cycle.

2 SHIFT_TWO_CYCLES

Sampling point is shifted by two cycles.

3 SHIFT_THREE_CYCLES

Sampling point is shifted by three cycles.

Bits 1:0 – MD[1:0] Memory Device Type

ValueNameDescription
0 SDRAM

SDRAM

1 LPSDRAM

Low-power SDRAM

2 –

Reserved

3 –

Reserved