9.1 Recommended Thermal Operating Conditions
| Symbol | Parameter | Min | Max | Unit |
|---|---|---|---|---|
| TJ_MPU | Junction temperature range | -40 | 105 | °C |
| TJ_DDR3L | Junction temperature range | -40 | 105 | °C |
| Symbol | Parameter | Typ | Unit | |
|---|---|---|---|---|
| RJA | Junction-to-ambient thermal resistance | 21 | °C/W | |
Note:
- RJA = (TJ_MPU - TA) / PMPU, where TA is the ambient temperature and PMPU is the processor power consumption. The DDR3L SDRAM junction temperature is always lower than the MPU junction temperature.
- According to the JEDEC JESD51-2 standard, with 2s2p board and 0 m/s air flow.
- The package characteristics in the table above are provided according to the JEDEC JESD51-2 standard with the 2s2p board and 0 m/s air flow. These values are not directly applicable to the final application. As per JEDEC standards, these parameters represent the device mounted on a specific PCB under controlled conditions. In real-world applications, the PCB design and construction, airflow, and other factors may significantly impact thermal characteristics.