9.4 Power Consumption in Idle and Ultra-Low Power (ULP0, ULP1, ULP2) Modes with SDRAM in Self-Refresh
For a complete description of how to enter and exit ULP0, ULP1 or ULP2 mode, refer to the SAMA7G5 Series data sheet (see Reference Documents).
|
VDDIODDR DDRM_VDD (V) | TA=-40°C | TA= 25°C | TA= 50°C | TA= 70°C | TA=85°C | Unit |
|---|---|---|---|---|---|---|
| 1.35 | 3.7 | 4.3 | 5.1 | 6.3 | 7.7 | mW |