9.3 Device Power Consumption in Applicative Use Cases
Table 9-4 provides the device power consumption in the following conditions:
- fCPU_CLK: 1 GHz
- fMCK1: 200 MHz
- fMCK2: 533 MHz
- fMCK3: 266 MHz
- fMCK4: 400 MHz
- I and D caches enabled
- Use cases run on Linux®
- Ambient temperature: 25°C
- Current consumptions are measured as shown in Figure 9-1. Note that the external component current consumptions are not counted.
Table 9-3 reports active power consumption data measured on a few SAMA7G5 SiP typical process samples. These data do not include specifications for maximum power consumption.
| Use Case | Description |
|---|---|
| 1 | Audio MP3 decoding and playback on I2S; MP3 file on USB mass storage |
| 2 | SAMA7G54 running as iPerf server |
| 3 | Run Bonnie++ on USB mass storage |
| 4 | SAMA7G54 downloads a file from GMAC0 and copies this file to USB mass storage |
| 5 | Streaming camera on Ethernet (image format: RAW8, 1080p @ 30 fps) |
| Use Case | Power Consumption (mW) | ||||
|---|---|---|---|---|---|
|
VDDCORE 1.15V |
VDDCPU 1.25V |
VDDIODDR DDRM_VDD 1.35V |
VDDIN33 VDDUTMI 3.3V | Total | |
| 1 | 250 | 85 | 91 | 127 | 553 |
| 2 | 281 | 215 | 190 | 157 | 843 |
| 3 | 274 | 253 | 113 | 123 | 762 |
| 4 | 278 | 216 | 168 | 121 | 784 |
| 5 | 283 | 183 | 140 | 138 | 744 |