3.2.2.1 Buttons

Buttons can be used to send a fixed packet of data with a particular command ID. The data packet to be sent is specified in hexadecimal format. Simply click the button to send the data. See Setting Up Buttons for more information.

Figure 3-7. Button with Raw Data Visible