3.2.2.2 Sliders
Sliders allow the sending of a range of data with a fixed command ID. The slider values can be in human readable units, with a provision for a scaling and offset to be applied to the user data. Max, min, default and step size can also be specified via the slider settings. For information on using and configuring sliders, see Setting Up Sliders.