2.2.2.3 Available Data Types
The following table lists the available data types while defining a signal.
| S.No | Type | Width in Bits | Frame Position Increment |
|---|---|---|---|
| 1 | Unsigned Integer | 16 | 1 |
| 2 | Ones Complement | 16 | 1 |
| 3 | Twos Complement | 16 | 1 |
| 4 | Unsigned 32-bit Integer | 32 | 2 |
| 5 | Signed 32-bit Integer | 32 | 2 |
| 6 | Single Precision Float | 32 | 2 |
| 7 | Double Precision Float | 64 | 4 |