These bits select how many consecutive ADC sampling results are
accumulated automatically. When this bit is written to a value greater than 0x0,
the according number of consecutive ADC sampling results are accumulated into
the ADC Result register (ADC.RES) in one complete conversion.
| Value | Name | Description |
|---|
| 0x0 |
NONE |
No
accumulation. |
| 0x1 |
ACC2 |
2 results accumulated. |
| 0x2 |
ACC4 |
4 results accumulated. |
| 0x3 |
ACC8 |
8 results accumulated. |
| 0x4 |
ACC16 |
16 results accumulated. |
| 0x5 |
ACC32 |
32 results accumulated. |
| 0x6 |
ACC64 |
64 results accumulated. |
| 0x7 |
- |
Reserved. |