31.5.10 Interrupt Control

Name: INTCTRL
Offset: 0x0A
Reset: 0x00
Property: -

Bit 76543210 
       WCOMPRESRDY 
Access R/WR/W 
Reset 00 

Bit 1 – WCOMP Window Comparator Interrupt Enable

Writing a '1' to this bit enables window comparator interrupt.

Bit 0 – RESRDY Result Ready Interrupt Enable

Writing a '1' to this bit enables result ready interrupt.