31.5.17 Calibration

Name: CALIB
Offset: 0x16
Reset: 0x01
Property: -

Bit 76543210 
      DUTYCYC 
Access R/WR/WR/W 
Reset 001 

Bit 0 – DUTYCYC Duty Cycle

This bit determines the duty cycle of the ADC clock.

ADCclk > 1.5 MHz requires a minimum operating voltage of 2.7V

ValueDescription
0 50% Duty Cycle must be used if ADCclk > 1.5 MHz
1 25% Duty Cycle (high 25% and low 75%) must be used for ADCclk ≤ 1.5 MHz