4.6.3 Options for Controlling the C Dialect
The options shown in the table below define the kind of C dialect used by the compiler and are discussed in the sections that follow.
| Option (links to explanatory section) | Controls |
|---|---|
-ansi | The C language standard. |
-mext=extension | Which language extensions is in effect. |
-std=standard | The C language standard. |