4.6.6 Options for Controlling Optimization
The options shown in the table below control compiler optimizations and are described in the sections that follow. The table also indicates whether a compiler license is required to select the optimization level. See Optimizations for a description of the sorts of optimizations possible.
Many of these controls specify a set of optimizations and that some sets disable certain optimizations, thus a ‘select all options’ approach will not produce the most compact output.
| Option (links to explanatory section) | License | Builds with |
|---|---|---|
-O0 | No | Minimal optimizations (default). |
-O
| No | Optimization level 1. |
-O2 | No | Optimization level 2. |
-O3 | Yes | Optimization level 3. |
-Og | No | Less optimizations for better debugging. |
-Os | Yes | Size-orientated optimizations. |
-fasmfile | No | Optimizations applied to assembly source files. |
-fcacheconst | Yes | Objects qualified const potentially in
RAM. |
-f[no-]interrupt-context-loops | No | Whether loops will be considered when preserving working registers in interrupt context switch code |
-flocal | No | Local optimization set only. |
--nofallback | No | Only the selected optimization level and with no license-imposed fall back to a lesser level. |
-fzeroallram=off|on|auto | Yes | All RAM zeroed at startup |