4.6.5 Options for Debugging
The options shown in the table below control the debugging output produced by the compiler and are discussed in the sections that follow.
| Option (links to explanatory section) | Controls |
|---|---|
-f[no-]instrument-functions | Instrumentation of the generated output to provide function profiling information. |
-gformat | The type of debugging information generated. |
-mchp-stack-usage | The generation of stack usage information and warnings |
-mcodecov=memory | Instrumentation of the generated output to provide code coverage information. |
-save-temps | Whether intermediate files should be kept after compilation. |