3.2.5.1 PIOA Bank
The PIOA bank is mainly used for the SDMMC0, SDMMC1, M.2 Wi-Fi® SPI and MCP16502 interrupt interfaces.
The PIOA bank is mainly used for the SDMMC0, SDMMC1, M.2 Wi-Fi® SPI and MCP16502 interrupt interfaces.
DS50004158A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.