1.1.2 Manually Enabled
The charge pump can be manually enabled via the CPON bits. When the CPON bits are configured as
‘11’, the charge pump is enabled (see Manually Enabled). In this case, the
charge pump provides additional voltage to all analog systems, regardless of VDD
levels, but also consumes additional current.
Manually Enabled
CPCONbits.CPON = 0b11;