1.1.5 Charge Pump Request

The Charge Pump Request (CPREQ) bit indicates whether the charge pump has or has not been requested by an analog peripheral. If the charge pump has been requested by an analog peripheral, the CPREQ bit will be set (CPREQ = 1). If the charge pump has not been requested by an analog peripheral (default state), the CPREQ bit remains cleared (CPREQ = 0).