1.1.1 Disabled
The charge pump is disabled by default (CPON = 00, as shown in Disabled). Clearing the Charge Pump Enable (CPON) bits will disable the charge pump.
Disabled
CPCONbits.CPON = 0b00; //Default state
The charge pump is disabled by default (CPON = 00, as shown in Disabled). Clearing the Charge Pump Enable (CPON) bits will disable the charge pump.
CPCONbits.CPON = 0b00; //Default state
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.