1.1.7 Charge Pump Ready

The Charge Pump Ready Status (CPRDY) bit indicates whether the charge pump is ready for use. When CPRDY is set (CPRDY = 1), the charge pump has reached a steady-state operation and is ready for use. When CPRDY is clear (CPRDY = 0), the charge pump is either in the OFF state or has not reached a steady-state operation.