1.1.3 Automatically Enabled
The charge pump can also be enabled automatically. This feature allows the application to determine when to enable the charge pump. If the charge pump is enabled while VDD levels are above a sufficient threshold, the charge pump does not improve analog performance, but also consumes additional current. Allowing hardware to monitor VDD and determine when to enable the charge pump prevents unnecessary current consumption.
When the CPON bits are configured as ‘10’ (as shown in Automatically Enabled - without Analog Peripheral), the charge pump hardware monitors
VDD and compares the VDD levels to a reference voltage threshold
(VAUTO), which is fixed at 4.6V and is not configurable. When hardware detects a
VDD level lower than the threshold, the charge pump is automatically enabled. If
VDD returns to a level above the threshold, the hardware automatically disables
the charge pump.
Automatically Enabled - without Analog Peripheral
CPCONbits.CPON = 0b10;
When the CPON bits are configured as ‘01’ (as shown in Automatically Enabled - with Analog Peripheral), the charge pump
hardware waits for an analog peripheral, such as the Analog-to-Digital Converter (ADC), to be
enabled before monitoring VDD. In this case, the charge pump hardware monitors all
analog peripherals, and once an analog peripheral is enabled, the hardware begins to compare
VDD to VAUTO. When the hardware detects a VDD level lower
than the threshold, the hardware will enable the charge pump. If VDD returns to a
level above the threshold, or if the analog peripheral is disabled, the charge pump is
automatically disabled.
Automatically Enabled - with Analog Peripheral
CPCONbits.CPON = 0b01;