1.1.6 Charge Pump Threshold
The Charge Pump Threshold (CPT) bit indicates whether or not VDD is at an acceptable
operating level. Charge pump hardware compares VDD to the threshold
voltage (VAUTO), which is fixed at 4.6V and is not configurable. If
VDD is above VAUTO, the CPT bit is set (CPT =
1). If VDD is below VAUTO, CPT is
clear (CPT = 0).