1.1 Configuring the Charge Pump
The charge pump uses one register (CPCON) to control the entire module . There are two different settings that can be set and three indicator bits within the register, each of which will be explained in this section.
The charge pump uses one register (CPCON) to control the entire module . There are two different settings that can be set and three indicator bits within the register, each of which will be explained in this section.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.