2.5.2 PDI Interface
Atmel AVRISP mkII also supports the PDI interface for programming. The connector is the same as for ISP, but with different signals:

Atmel AVRISP mkII also supports the PDI interface for programming. The connector is the same as for ISP, but with different signals:

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.