35.8.5 Interrupt Flag Status and Clear
| Name: | INTFLAG |
| Offset: | 0x0A |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DATARDY | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – DATARDY Data Ready
This flag is set when a new random value is generated, and an interrupt will be generated if INTENCLR/SET.DATARDY=1.
This flag is cleared by writing a ‘1’ to the flag or by
reading the DATA register. Writing a ‘0’ to this bit has no
effect.