40.7.6.2 Control B Clear

This register allows the user to clear bits in the CTRLB register without doing a read-modify-write operation. Changes in this register will also be reflected in the Control B Set register (CTRLBSET).

Name: CTRLBCLR
Offset: 0x04
Reset: 0x00
Property: PAC Write-Protection, Read-Synchronized, Write-Synchronized

Bit 76543210 
 CMD[2:0]  ONESHOTLUPDDIR 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 7:5 – CMD[2:0] Command

These bits are used for software control of the TC. The commands are executed on the next prescaled GCLK_TCx clock cycle. When a command has been executed, the CMD bit group will be read back as ‘0’.

Writing ‘0x0’ to these bits has no effect.

Writing a ‘1’ to any of these bits will clear the pending command.

Bit 2 – ONESHOT One-Shot on Counter

This bit controls one-shot operation of the TC.

Writing a ‘0’ to this bit has no effect

Writing a ‘1’ to this bit will disable one-shot operation.

ValueDescription
0 The TC will wrap around and continue counting on an overflow/underflow condition.
1 The TC will wrap around and stop on the next underflow/overflow condition.

Bit 1 – LUPD Lock Update

This bit controls the update operation of the TC buffered registers.

When CTRLB.LUPD is set, no any update of the registers with value of its buffered register is performed on hardware UPDATE condition. Locking the update ensures that all buffer registers are valid before an hardware update is performed. After all the buffer registers are loaded correctly, the buffered registers can be unlocked.

This bit has no effect when input capture operation is enabled.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the LUPD bit.

ValueDescription
0 The CCBUFx and PERBUF buffer registers value are copied into CCx and PER registers on hardware update condition.
1 The CCBUFx and PERBUF buffer registers value are not copied into CCx and PER registers on hardware update condition.

Bit 0 – DIR Counter Direction

This bit is used to change the direction of the counter.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clears the bit and make the counter count up.

ValueDescription
0 The timer/counter is counting up (incrementing).
1 The timer/counter is counting down (decrementing).