6.2.7.4 Peripheral Pin Select Input Register
Note:
- For the Offset address, see Peripheral Pin Select Input Registers table in the I/O Ports Control Registers from Related Links.
- Register values can only be changed if the IOLOCK Configuration bit (CFGCON0[13]) =
0.
| Name: | [pin name]R |
| Offset: | See the following Note |
| Reset: | 0x00 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| [pin name]R[3:0] | |||||||||
| Access | R/W-0 | R/W-0 | R/W-0 | R/W-0 | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – [pin name]R[3:0] Peripheral Pin Select Input bits
Where [pin name] refers to the pins that are used to configure peripheral input mapping. See Input Pin Selection Group 1, Input Pin Selection Group 2, Input Pin Selection Group 3 and Input Pin Selection Group 4 tables in the Remappable Input Example for input pin selection values from Related Links.
Note: This field is only writable when CFGCON0.IOLOCK =
0.