28.4.3 Clocks
Each EVSYS channel which can be configured as synchronous or resynchronized has a dedicated generic clock (GCLK_EVSYS_CHANNEL_n). These are used for event detection and propagation for each channel. These clocks must be configured and enabled in the generic clock controller before using the EVSYS (see Clock and Reset (CRU) from Related Links).
Important: Only EVSYS channel 0 to
11 can be configured as synchronous or resynchronized.