27.8.1 Control A
| Name: | CTRLA |
| Offset: | 0x00 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ENABLE | SWRST | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – ENABLE Enable
Due to synchronization there is delay from writing CTRLA.ENABLE until the peripheral is enabled or disabled. The value written to CTRLA.ENABLE will read back immediately and the ENABLE bit in the Synchronization Busy register (SYNCBUSY.ENABLE) will be set. SYNCBUSY.ENABLE will be cleared when the operation is complete.
| Value | Description |
|---|---|
| 0 | The peripheral is disabled. |
| 1 | The peripheral is enabled. |
Bit 0 – SWRST Software Reset
Writing a '0' to this bit has no effect.
Writing a '1' to this bit resets all registers in the FREQM to their initial state, and the FREQM will be disabled. Writing a '1' to this bit will always take precedence, meaning that all other writes in the same write-operation will be discarded.
Due to synchronization there is a delay from writing CTRLA.SWRST until the Reset is complete. CTRLA.SWRST and SYNCBUSY.SWRST will be cleared when the Reset is complete.
| Value | Description |
|---|---|
| 0 | There is no ongoing Reset operation. |
| 1 | The Reset operation is ongoing. |