21.12.1 Control A in Clock/Calendar mode (CTRLA.MODE=2)
| Name: | CTRLA |
| Offset: | 0x00 |
| Reset: | 0x0000 |
| Property: | Enable-Protected, Write-Synchronized |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CLOCKSYNC | GPTRST | BKTRST | PRESCALER[3:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MATCHCLR | CLKREP | MODE[1:0] | ENABLE | SWRST | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 15 – CLOCKSYNC CLOCK Read Synchronization Enable
This bit is not enable-protected.
| Value | Description |
|---|---|
| 0 | CLOCK read synchronization is disabled |
| 1 | CLOCK read synchronization is enabled |
Bit 14 – GPTRST GP Registers Reset On Tamper Enable
This bit is not synchronized.
Bit 13 – BKTRST BKUP Registers Reset On Tamper Enable
This bit is not synchronized.
| Value | Description |
|---|---|
| 0 | BKUPn registers will not reset when a tamper condition occurs. |
| 1 | BKUPn registers will reset when a tamper condition occurs. |
Bits 11:8 – PRESCALER[3:0] Prescaler
| Value | Name | Description |
|---|---|---|
| 0x0 | OFF | CLK_RTC_CNT = GCLK_RTC/1 |
| 0x1 | DIV1 | CLK_RTC_CNT = GCLK_RTC/1 |
| 0x2 | DIV2 | CLK_RTC_CNT = GCLK_RTC/2 |
| 0x3 | DIV4 | CLK_RTC_CNT = GCLK_RTC/4 |
| 0x4 | DIV8 | CLK_RTC_CNT = GCLK_RTC/8 |
| 0x5 | DIV16 | CLK_RTC_CNT = GCLK_RTC/16 |
| 0x6 | DIV32 | CLK_RTC_CNT = GCLK_RTC/32 |
| 0x7 | DIV64 | CLK_RTC_CNT = GCLK_RTC/64 |
| 0x8 | DIV128 | CLK_RTC_CNT = GCLK_RTC/128 |
| 0x9 | DIV256 | CLK_RTC_CNT = GCLK_RTC/256 |
| 0xA | DIV512 | CLK_RTC_CNT = GCLK_RTC/512 |
| 0xB | DIV1024 | CLK_RTC_CNT = GCLK_RTC/1024 |
| 0xC-0xF | - | Reserved |
Bit 7 – MATCHCLR Clear on Match
| Value | Description |
|---|---|
| 0 | The counter is not cleared on a Compare/Alarm 0 match |
| 1 | The counter is cleared on a Compare/Alarm 0 match |
Bit 6 – CLKREP Clock Representation
| Value | Description |
|---|---|
| 0 | 24 Hour |
| 1 | 12 Hour (AM/PM) |
Bits 3:2 – MODE[1:0] Operating Mode
| Value | Name | Description |
|---|---|---|
| 0x0 | COUNT32 | Mode 0: 32-bit counter |
| 0x1 | COUNT16 | Mode 1: 16-bit counter |
| 0x2 | CLOCK | Mode 2: Clock/calendar |
| 0x3 | - | Reserved |
Bit 1 – ENABLE Enable
| Value | Description |
|---|---|
| 0 | The peripheral is disabled |
| 1 | The peripheral is enabled |
Bit 0 – SWRST Software Reset
Writing a '0' to this bit has no effect.
Writing a '1' to this bit resets all registers in the RTC, except DBGCTRL, to their initial state, and the RTC will be disabled.
Writing a '1' to CTRLA.SWRST will always take precedence, meaning that all other writes in the same write-operation will be discarded.
Due to synchronization there is a delay from writing CTRLA.SWRST until the reset
is complete. CTRLA.SWRST will be cleared when the reset is complete.
Note: During
a SWRST, access to registers/bits without SWRST are disallowed until
SYNCBUSY.SWRST cleared by hardware.
| Value | Description |
|---|---|
| 0 | There is not reset operation ongoing |
| 1 | The reset operation is ongoing |