40.5.3 Clocks
The TC bus clocks (PB1_CLK) can be enabled and disabled in the PMD Registers. For more details and default status of this clock, see Peripheral Module Disable Register (PMD) from Related Links.
The generic clocks (GCLK_TCx) are asynchronous to the user interface clock (PB1_CLK). Due to this asynchronicity, accessing certain registers will require synchronization between the clock domains.
Note: Two instances of the TC may share a
peripheral clock channel. In this case, they cannot be set to different clock
frequencies. See System and Peripheral Clock Generation (CLKGEN) from Related
Links to identify shared peripheral clocks.