12.10.2 Chip Identification Method
The DSU DID register identifies the device as shown in the following table:
| Field | Size | Value | Comments |
|---|---|---|---|
| Revision | 4 bits | 0x0 | Immutable Field (0x0=Rev-A0) |
| Family | 5 bits | 0b00000 | Family[4:0] |
| Series | 6 bits | 0b00000 | Series[5:0] |
| Die | 8 bits | 0x9B | Immutable Field = Mask ID [7:0] |
| DEVSEL | 8 bits | Flash Fuses | Determines variants of product {VSEL[7:0]} [0x8F|0x0F|0x0B] |