9.2 Features
The Prefetch module increases the system performance for most of the applications.
The Prefetch module includes the following features:
- Fully Associative Lines For:
- Four lines for CPU instructions cache
- Two lines for CPU data cache
- Two lines for peripheral data cache
- 16-Byte Cache Lines and 128-Bits Parallel Memory Fetch
- Configurable Predictive Prefetch for CPU Instructions Cache
- Error Detection and Correction