28.7.9 Channel n Interrupt Enable Clear
| Name: | CHINTENCLR |
| Offset: | 0x24 + n*0x08 [n=0..11] |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EVD | OVR | ||||||||
| Access | RW | RW | |||||||
| Reset | 0 | 0 |
Bit 1 – EVD Channel Event Detected Interrupt Disable
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will clear the Event Detected Channel
Interrupt Enable bit, which disables the Event Detected Channel interrupt.
| Value | Description |
|---|---|
| 0 | The Event Detected Channel interrupt is disabled. |
| 1 | The Event Detected Channel interrupt is enabled. |
Bit 0 – OVR Channel Overrun Interrupt Disable
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will clear the Overrun Channel
Interrupt Enable bit, which disables the Overrun Channel interrupt.
| Value | Description |
|---|---|
| 0 | The Overrun Channel interrupt is disabled. |
| 1 | The Overrun Channel interrupt is enabled. |