39.2 Features
- Two individual comparators (Single pair configuration)
-
48 pin variants have COMP0 and COMP1
-
No COMP0 in 32 pins
- Analog comparator outputs available on
pins
- Asynchronous or synchronous
- Flexible input selection:
- Up to four pins selectable for positive or negative inputs
- Ground (for zero crossing)
- Bandgap reference voltage
- Programmable VDD scaler for AC_CMP1 (shared with Programmable Low Voltage Detector (PLVD)) and fixed VDD/2 for AC_CMP0
- Interrupt generation on:
- Rising or falling edge
- Toggle
- End of comparison
- Window function interrupt generation on:
- Signal above window
- Signal inside window
- Signal below window
- Signal outside window
- Event generation on:
- Comparator output
- Window function inside/outside window
- Optional digital filter on comparator output