12.6.2 CPU Reset Extension
“CPU Reset extension” refers to the extension of the Reset phase
of the CPU core after the external Reset is released. This ensures that the CPU is not
executing code at start-up while a debugger connects to the system. The debugger is
detected on a RESET release event when SWCLK is low. At
start-up, SWCLK is internally pulled up to avoid false detection of a debugger if the
SWCLK pin is left unconnected. When the CPU is held in the Reset extension phase, the
CPU Reset extension bit of the Status A register (STATUSA.CRSTEXT) is set. To release
the CPU, write a '1' to STATUSA.CRSTEXT. STATUSA.CRSTEXT will, then, be
set to '0'. Writing a '0' to STATUSA.CRSTEXT has no
effect. For security reasons, it is not possible to release the CPU Reset extension when
the device is protected by the Code Protect bit. Trying to do so sets the Protection
Error bit (PERR) of the Status A register (STATUSA.PERR).