21.6.8.3 Backup Registers
The RTC includes one Backup register (BKUP0). This register maintain its content in Backup/Deep Sleep mode. It can be used to store user-defined values.
If more user-defined data must be stored than the Backup register can hold, the General Purpose registers (GPn) can be used.