29.5.1 I/O Lines
Using the SERCOM I/O lines requires the I/O pins to be configured using the System Configuration registers or PPS registers.
The SERCOM has four internal pads, PAD[3:0], and the signals from I2C, SPI and USART are routed through these SERCOM pads through a multiplexer. The configuration of the multiplexer is available from the different SERCOM modes. Refer to the mode specific chapters for additional information.