7.1 Block Diagram
The power domains of PIC32CX-BZ2 and WBZ45 are as follows:
- VDD - 1.9V to 3.6V, Main Supply powering VDDIO, FLASH_VDD, AVDD, PMU_VDDIO, PMU_VDDP
- VDDIO
- 1.9V to 3.6, powering the AON, PMU-CTRL, AN/GPIO, INT0/MCLR, BKUP
- FLASH_VDD
- 1.9V to 3.6V, Filtered version of VDD (powering the Flash)
- AVDD
- 1.9V to 3.6V, Filtered version of VDD for system analog functionality
- PMU_VDDIO
- 1.9V to 3.6V, Filtered version of VDD (powering the PMU sub-system)
- PMU_VDDP
- 1.9V to 3.6V, Filtered version of VDD (powering the PMU sub-system)
- VDDIO
- GND
- Common GND for digital, analog and RF sub-systems
Other power supply pins are as follows:
- CLDO
- Output pin for the internal voltage regulator for decoupling, this pin must not be used as an external power supply source
- CLDO output is 1.2V
- CLDO powers the VDDCORE
- VDDCORE serves as the internal voltage regulator output. It powers the core, memories, peripherals
- PMU_BK_LX
- Switching node for the Buck converter
- PMU_MLDO_OUT
- 1.35V output pin from the internal LDO. This is the shared output pin for both MLDO and the DC-DC converter
- PMU_MLDO_OUT powers the LDO’s in the Wireless subsystem (BUCK_LPA, BUCK_MPA, BUCK_PLL, BUCK_BB and BUCK_CLDO)
For decoupling recommendations for the different power supplies, refer to the schematic checklist.