34.4 Signal Description
| Pin Name | Type | Description |
|---|---|---|
| OUT[1:0] | Digital output | Output from lookup table |
| IN[5:0] | Digital input | Input to lookup table |
For details on the pin mapping for this peripheral, see I/O Ports and Peripheral Pin Select (PPS) from Related Links. One signal can be mapped on several pins.