31.2 Features
SERCOM SPI includes the following features:
- Full-duplex, four-wire interface (MISO, MOSI, SCK, SS)
- One-level transmit buffer, two-level receive buffer
- Supports all four SPI modes of operation
- Single data direction operation allows alternate function on MISO or MOSI pin
- Selectable LSB- or MSB-first data transfer
- Can be used with DMA
- 32-bit extension for better system bus utilization
- Host
operation:
- Serial clock speed up to half the system clock
- 8-bit clock generator
- Hardware controlled SS
- Optional inter-character spacing
- Client operation:
- Serial clock speed up to half the system clock
- Optional 8-bit address match operation
- Operation in all sleep modes
- Wake on SS transition