33.9.2 Control B
| Name: | CTRLB |
| Offset: | 0x04 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
Control B
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DLYCS[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DLYBCT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DATALEN[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CSMODE[1:0] | SMEMREG | WDRBT | LOOPEN | MODE | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 31:24 – DLYCS[7:0] Minimum Inactive CS Delay
This bit field defines the minimum delay between the inactivation and the activation of CS. The DLYCS time guarantees the client minimum deselect time.
If DLYCS is 0x00, one CLK_QSPI_AHB period will be inserted by default.
Otherwise, the following equation determines the delay:
DLYCS = Minimum inactive × fperipheral clock
Bits 23:16 – DLYBCT[7:0] Delay Between Consecutive Transfers
This field defines the delay between two consecutive transfers with the same peripheral without removing the chip select. The delay is always inserted after each transfer and before removing the chip select if needed.
When DLYBCT=0x00, no delay between consecutive transfers is inserted and the clock keeps its duty cycle over the character transfers. In Serial Memory mode (MODE=1), DLYBCT is ignored and no delay is inserted. Otherwise, the following equation determines the delay:
DLYBCT = (Delay Between Consecutive Transfers × fperipheral clock) / 32
Bits 11:8 – DATALEN[3:0] Data Length
The DATALEN field determines the number of data bits transferred. Reserved values must not be used.
| Value | Name | Description |
|---|---|---|
| 0x0 | 8BITS | 8-bits transfer |
| 0x1 | 9BITS | 9-bits transfer |
| 0x2 | 10BITS | 10-bits transfer |
| 0x3 | 11BITS | 11-bits transfer |
| 0x4 | 12BITS | 12-bits transfer |
| 0x5 | 13BITS | 13-bits transfer |
| 0x6 | 14BITS | 14-bits transfer |
| 0x7 | 15BITS | 15-bits transfer |
| 0x8 | 16BITS | 16-bits transfer |
| 0x9-0xF | Reserved |
Bits 5:4 – CSMODE[1:0] Chip Select Mode
| Value | Name | Description |
|---|---|---|
| 0x0 | NORELOAD | The chip select is de-asserted if TD has not been reloaded before the end of the current transfer. |
| 0x1 | LASTXFER | The chip select is de-asserted when the bit LASTXFER is written at 1 and the character written in TD has been transferred. |
| 0x2 | SYSTEMATICALLY | The chip select is de-asserted systematically after each transfer. |
| 0x3 | Reserved |
Bit 3 – SMEMREG Serial Memory Register Mode
| Value | Description |
|---|---|
| 0 | Serial memory registers are written via AHB access. |
| 1 | Serial memory registers are written via APB access. Reset the QSPI. |
Bit 2 – WDRBT Wait Data Read Before Transfer
Bit 1 – LOOPEN Local Loopback Enable
This bit defines if the Local Loopback is enabled or disabled.
LOOPEN controls the local loopback on the data serializer for testing in SPI Mode only. (MISO is internally connected on MOSI).
| Value | Description |
|---|---|
| 0 | Local Loopback is disabled. |
| 1 | Local Loopback is enabled. |
Bit 0 – MODE Serial Memory Mode
| Value | Name | Description |
|---|---|---|
| 0 | SPI | SPI operating mode |
| 1 | MEMORY | Serial Memory operating mode |